Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Thermal overload relay [EC000106]
Bill of material
278437
PREVIEW
Preview
PLID
278437
MANUTYPEDESC
Manufacturer Type Description
ZB12-2,4
DESCSHORT
Short Description
Overload relay, ZB12, Ir= 1.6 - 2.4 A, 1 N/O, 1 N/C, Direct mounting, IP20
DESCLONG
Long Description
Overload relay, Product range: Overload relay ZB up to 150 A, Accessories: Overload relays, Frame size: ZB12, Phase-failure sensitivity: IEC/EN 60947, VDE 0660 Part 102, Description: Test/off button, Reset pushbutton manual/auto, Trip-free release, Mounting type: Direct mounting, Auxiliary contacts N/O = Normally open: 1 N/O, Auxiliary contacts N/C = Normally closed: 1 N/C, For use with: DILM7, DILM9, DILM12, DILM15,, DIULM7, DIULM9, DIULM12,, SDAINLM12,, SDAINLM16,, SDAINLM22, Standards: IEC/EN 60947, VDE 0660, UL, CSA, Degree of Protection: IP20
INTNO
International product number
4015082784379
NETTO_WEIGHT
Netto weight
0.14200 kg
ECLASS_13_0
Thermal overload relay [AKF075019]
ETIM_9_0
Thermal overload relay [EC000106]
EF008211
Adjustable current range
1.6 - 2.4 A
EF007357
Max. rated operation voltage Ue
690 V
EF000003
Mounting method
Direct attachment
EF006819
Type of electrical connection of main circuit
Screw connection
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF006668
Release class
CLASS 10 A
EF011940
Reset function input
false
EF011941
Reset function automatic
true
EF011942
Reset function push-button
true
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices